,Model##other##,Design Air Flow Minimum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Air Flow Maximum##HVAC_Air_Flow##Cubic_feet_per_minute,Air In Connection Diameter##HVAC_Duct_Size##inches,Air Out Connection Width##HVAC_Duct_Size##inches,Air Out Connection Height##HVAC_Duct_Size##inches,Number of Poles##other##,Main Unit Length##length##inches,Width##length##inches,Height##length##inches,Air Inlet Length##length##inches,Sound Attenuator Length##Length##Inches,Control Box Length##length##inches,Control Box Width##length##inches,Control Box Height##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,CTRL Clearance for Control Box##length##inches,Clearance Offset Bottom##length##inches,Include Clearance##Other##,Offset Applies to Unit Bottom##Other##,Family Load Status##other##
Size 04,MQTHI504,0,270,3.875,12,8,1,15.75,12,8,10,31,13.875,6,9.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
Size 05,MQTHI505,0,270,4.875,12,8,1,15.75,12,8,10,31,13.875,6,9.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
Size 06,MQTHI506,0,600,5.875,12,8,1,15.75,12,8,5,31,13.875,6,9.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
Size 08,MQTHI508,0,1000,7.875,12,10,1,15.75,12,10,5,31,13.875,6,9.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
Size 10,MQTHI510,0,1700,9.875,14,12.5,1,15.75,14,12.5,5,31,13.875,6,9.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
Size 12,MQTHI512,0,2500,11.875,16,15,1,15.75,16,15,5,31,13.875,6,9.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
Size 14,MQTHI514,0,3250,13.875,20,17.5,1,15.75,20,17.5,5,31,13.875,6,9.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
Size 16,MQTHI516,0,4400,15.875,24,18,1,15.75,24,18,5,31,13.875,6,9.75,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog